SLC440COM-ER-0730-35

Item number: 103004004

Product type description:

SLC440COM-ER(1)-(2)


(1)
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm (only for resolution 30 mm, 35 mm)
1610Protection field height 1610 mm (only for resolution 30 mm, 35 mm)
1690Protection field height 1690 mm (only for resolution 30 mm, 35 mm)
1770Protection field height 1770 mm (only for resolution 30 mm, 35 mm)

(2)
14Resolution 14 mm (Range 0.3 …) 7 m
30Resolution 30 mm (Range 0.3 …) 10 m
35Resolution 35 mm (Range 0.3 …) 7 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Safety type 4 in accordance with IEC 61496-1
  • Status and diagnostics via App with bluetooth
  • Automatic start or restart interlock
  • active integrated set-up tool
  • Process safety with highest availability
  • User-friendly parameter setting, no tools required
  • optional degree of protection IP69 with protective enclosure (accessories)

Ordering data

Product type description

SLC440COM-ER-0730-35

Article number (order number)

103004004

EAN (European Article Number)

4030661435435

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Housing material

Aluminium

Reaction time, maximum

10 ms

Gross weight

2,400 g

General data - Features

Restart interlock (manual reset)

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

25

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

8.05 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

35 mm

Height of the protection field

730 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

7 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 5-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Length of sensor

33 mm

Width of sensor

27.8 mm

Height of sensor

771 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver, maximum

10 W

Electrical power consumption of the transmitter, maximum

5 W

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:Serie SLC440COM
Serie SLG440COM
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Sicherheits-Lichtvorhang / -Lichtgitter
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RED-Richtlinie2014/53/EU
 EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 61496-1:2013
EN 61496-2:2013
EN 300 328 V2.2.2:2019
EN ISO 13849-1:2015
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Benannte Stelle der Baumusterprüfung:TÜV NORD CERT GmbH
Langemarckstr. 20, 45141 Essen
Kenn-Nr.: 0044
EG-Baumusterprüfbescheinigung:44 205 13144609
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Mühldorf, 11. Juni 2021
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Rechtsverbindliche Unterschrift
Klaus Schuster
Geschäftsführer
Rechtsverbindliche Unterschrift
Christian Spranger
Geschäftsführer

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/4/2024, 12:37 PM