422 roller plunger R

422 roller plunger R

  • Metal enclosure
  • 1 Contact
  • 106 mm x 71 mm x 63 mm (basic component)
  • Protection class IP65
  • Actuator can be repositioned by 90°
Product type description:

T(1) 422-(2)Y-(3)


(1)
SPlunger S
2STelescopic plunger 2S
RRoller plunger R
KOffset roller lever K
JOffset roller lever J
2CFork lever 2C
LRoller lever L
DRoller lever D

(2)
011 NC contact
101 NO contact

(3)
Ttemperature-resistant and tropical version with ceramic insulation for -40 °C … +200 °C
1276-2Gold-plated contacts
2186Protection class IP66
1090Swivel lever attachment made of seawater-resistant brass Rated voltage 500 VAC
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Ambient temperature, maximum

Ambient temperature, minimum

TR 422-01Y

Item number 101058682

Position switch

Go to article

TR 422-10Y

Item number 101058660

Position switch

Go to article

TR 422-01Y-T

Item number 101058684

Position switch

Go to article

TR 422-10Y-RMS-M20

Item number 101175521

Position switch

TR422-10Y-T

Item number 151058661

Position switch