AZ/AZM 200-B40-LTAG2P25
Item number:101215021
Archive

Product features
- One-hand emergency exit, even in de-energised condition
Ordering data
Product type descriptionAZ/AZM 200-B40-LTAG2P25
Article number (order number)101215021
EAN (European Article Number)4030661402086
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the actuatorZinc die-cast
Material of the operatorsAluminium
Emergency exit materialMetal film
Gross weight536g
General data - Features
Emergency exitYes
Door detection sensorYes
Mechanical data
GripInset handleRotating knob
Door hingeLeft
Actuator mountedOutside
Mechanical data - Dimensions
Length of the actuator37mm
Width of the actuator230mm
Height of the actuator115mm
Width of the locking rod75mm
Height of the locking linkage2,600mm
Note (Height of the locking linkage)Locking bars can be shortened by the customer
Length of the emergency exit23mm
Width of the emergency exit95mm
Height of the emergency exit95mm
Scope of delivery
Scope of delivery2 x locking bars, 1200 mm, galvanised2 x M8 hexagon nuts4 x M5x10 countersunk screws4 x U-piecesActuator unit AZ/AZM201-B30 incl. square rodCounter bearing (for P30) or complete emergency exit release (for P31)Rod lock with guide plate
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/20/2026, 06:30 PM