Schmersal - The DNA of Safety

Direct Contact

  • (914) 347-4775
  • salesusa@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal, Inc.

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
914-347-4775 Talk to us from 8:30 a.m. to 4:45 p.m. (EASTERN)
Product comparison
USA (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM 161I-B6L
  2. AZM 161I-B6L
AZM 161I-B6L

AZM 161I-B6L

  • left-hand model
  • Compact design
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
  • Interlock with protection against incorrect locking.
  • Individual coding
  • Coding level "High" according to ISO 14119
  • Double-insulated
  • High holding force
  • Long life
  • 130 mm x 90 mm x 30 mm
7 Products
AZM 161SK-12/03RIA-024 -B6L

AZM 161SK-12/03RIA-024 -B6L

Item no. 101217541

Solenoid interlock

AZM 161SK-12/12RI-024-B6L

AZM 161SK-12/12RI-024-B6L

Item no. 101215900

Solenoid interlock

AZM 161SK-12/12RIA-024 -B6L

AZM 161SK-12/12RIA-024 -B6L

Item no. 101217476

Solenoid interlock

AZM 161SK-12/12RITU-024- B6L

AZM 161SK-12/12RITU-024- B6L

Item no. 101215867

Solenoid interlock

AZM 161SK-12/12RIAT-024G-B6L

AZM 161SK-12/12RIAT-024G-B6L

Item no. 103000099

Solenoid interlock

AZM 161ST-11/12I-024-B6L

AZM 161ST-11/12I-024-B6L

Item no. 103025177

Solenoid interlock

AZM 161ST-12/11I-024-B6L

AZM 161ST-12/11I-024-B6L

Item no. 103031985

Solenoid interlock

7 results found