Schmersal - The DNA of Safety

Direct Contact

  • (914) 347-4775
  • salesusa@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal, Inc.

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
914-347-4775 Talk to us from 8:30 a.m. to 4:45 p.m. (EASTERN)
Product comparison
USA (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 plunger S
236 plunger S

236 plunger S

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
82 Products
ZS 236-11Z-ST-2219

ZS 236-11Z-ST-2219

Item no. 151218829

Position switch with safety function

ZS 236-11Z-ST

ZS 236-11Z-ST

Item no. 151183439

Position switch with safety function

ZS 236-11ZR-ST-1816

ZS 236-11ZR-ST-1816

Item no. 151185088

Position switch with safety function

ZS 236-11zr-M20-2086-1

ZS 236-11zr-M20-2086-1

Item no. 151193694

Position switch with safety function

ZS 236-11ZR-M16-1816

ZS 236-11ZR-M16-1816

Item no. 153000277

Position switch with safety function

ZS 236-11ZR-M16-1297/1816

ZS 236-11ZR-M16-1297/1816

Item no. 151172808

Position switch with safety function

ZS 236-11ZR-1698

ZS 236-11ZR-1698

Item no. 151118448

Position switch with safety function

ZS 236-11ZR-1297/1519

ZS 236-11ZR-1297/1519

Item no. 151102662

Position switch with safety function

ZS 236-11z-M20-2907

ZS 236-11z-M20-2907

Item no. 153011862

Position switch with safety function

ZS 236-11Z-M20-2056

ZS 236-11Z-M20-2056

Item no. 151168173

Position switch with safety function

ZS 236-11Z-M20-1297

ZS 236-11Z-M20-1297

Item no. 151159683

Position switch with safety function

ZS 236-11Z-M16

ZS 236-11Z-M16

Item no. 151168176

Position switch with safety function

ZS 236-11Z-ID

ZS 236-11Z-ID

Item no. 151167870

Position switch with safety function

ZS 236-11Z-2219

ZS 236-11Z-2219

Item no. 151136712

Position switch with safety function

ZS 236-11Z-2107

ZS 236-11Z-2107

Item no. 151118058

Position switch with safety function

ZS 236-11Z-2042

ZS 236-11Z-2042

Item no. 151109331

Position switch with safety function

ZS 236-11Z-1986

ZS 236-11Z-1986

Item no. 151103863

Position switch with safety function

ZS 236-11Z-1946

ZS 236-11Z-1946

Item no. 151103331

Position switch with safety function

ZS 236-11Z-1637

ZS 236-11Z-1637

Item no. 151098420

Position switch with safety function

ZS 236-11Z-1467-3

ZS 236-11Z-1467-3

Item no. 151108809

Position switch with safety function

ZS 236-11Z-1467-1

ZS 236-11Z-1467-1

Item no. 151108817

Position switch with safety function

ZS 236-11Z-1360/H

ZS 236-11Z-1360/H

Item no. 151138279

Position switch with safety function

ZS 236-02zr-M20-2086-1

ZS 236-02zr-M20-2086-1

Item no. 151189315

Position switch with safety function

ZS 236-02ZR-M20-2086

ZS 236-02ZR-M20-2086

Item no. 151162529

Position switch with safety function

82 results found