Schmersal - The DNA of Safety

Direct Contact

  • (914) 347-4775
  • salesusa@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal, Inc.

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
914-347-4775 Talk to us from 8:30 a.m. to 4:45 p.m. (EASTERN)
Product comparison
USA (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 fork roller level 4D
335 fork roller level 4D

335 fork roller level 4D

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
4 Products
Z3V4D335-11Y-1907

Z3V4D335-11Y-1907

Item no. 151099581

Position switch with safety function

Z3V4D 335-11Y-RVA-1907

Z3V4D 335-11Y-RVA-1907

Item no. 133007575

Position switch with safety function

Z3V4D 335-02Y-1907-1

Z3V4D 335-02Y-1907-1

Item no. 151178247

Position switch with safety function

Z3V4D 335-02Y-1907

Z3V4D 335-02Y-1907

Item no. 151113822

Position switch with safety function

4 results found