Schmersal - The DNA of Safety

Direct Contact

  • (914) 347-4775
  • salesusa@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal, Inc.

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
914-347-4775 Talk to us from 8:30 a.m. to 4:45 p.m. (EASTERN)
Product comparison
USA (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 roller lever 3H
335 roller lever 3H

335 roller lever 3H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
11 Products
T4V3H 335-02Z-1583-2

T4V3H 335-02Z-1583-2

Item no. 101122559

Position switch with safety function

T4V3H 335-11Z-1583-2

T4V3H 335-11Z-1583-2

Item no. 101134712

Position switch with safety function

T4V3H 335-11Z-1583-2/1763-2

T4V3H 335-11Z-1583-2/1763-2

Item no. 151106102

Position switch with safety function

T4V3H 335-11Z-1795/-1583-2

T4V3H 335-11Z-1795/-1583-2

Item no. 101114037

Position switch with safety function

T4V3H 335-11Z-1795/2444

T4V3H 335-11Z-1795/2444

Item no. 101175304

Position switch with safety function

T4V3H 335-11Z-M20-1795/1583-2

T4V3H 335-11Z-M20-1795/1583-2

Item no. 101168112

Position switch with safety function

T4V3H 335-20Z-RMS-1583-2

T4V3H 335-20Z-RMS-1583-2

Item no. 101150766

Position switch

TV3H 335-01/01Z-1172-1583-2

TV3H 335-01/01Z-1172-1583-2

Item no. 101149474

Position switch

Z4V3H 335-11Z-1583-2

Z4V3H 335-11Z-1583-2

Item no. 151100217

Position switch with safety function

Z4V3H 335-11Z-2292-2

Z4V3H 335-11Z-2292-2

Item no. 153003853

Position switch with safety function

Z4V3H 335-11Z-RMS-1583-2

Z4V3H 335-11Z-RMS-1583-2

Item no. 151164844

Position switch with safety function

11 results found