Schmersal - The DNA of Safety

Direct Contact

  • (914) 347-4775
  • salesusa@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal, Inc.

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

914-347-4775 Talk to us from 8:30 a.m. to 4:45 p.m. (EASTERN)
Product comparison
USA (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 336
  2. 336 spring rod lever on shaft 4H
336 spring rod lever on shaft 4H

336 spring rod lever on shaft 4H

  • Design to EN 50041
  • Lever angle adjustable in 10° steps
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
14 Products
Z4V4H 336-02Z-1583-1

Z4V4H 336-02Z-1583-1

Item no. 151113436

Position switch with safety function

T4VH 336-11Z-RMS

T4VH 336-11Z-RMS

Item no. 151088780

Position switch with safety function

T4VH 336-20Z-1058

T4VH 336-20Z-1058

Item no. 151092719

Position switch

Z4VH 336-11Z-1583-2

Z4VH 336-11Z-1583-2

Item no. 151095359

Position switch with safety function

T4VH 336-11Z-1637

T4VH 336-11Z-1637

Item no. 151111239

Position switch with safety function

T4VH 336-11YR

T4VH 336-11YR

Item no. 151142570

Position switch with safety function

Z4VH 336-11Z-ST-RMS

Z4VH 336-11Z-ST-RMS

Item no. 151161514

Position switch with safety function

T4VH 336-11ZUE-M20

T4VH 336-11ZUE-M20

Item no. 151168152

Position switch with safety function

T4VH 336-20Z-RMS

T4VH 336-20Z-RMS

Item no. 151194115

Position switch

Z4VH 336-02Z-RMS

Z4VH 336-02Z-RMS

Item no. 153001161

Position switch with safety function

Z4VH 336-02z-RVA

Z4VH 336-02z-RVA

Item no. 151217783

Position switch with safety function

T4VH 336-11YR-1058

T4VH 336-11YR-1058

Item no. 151142571

Position switch with safety function

M4VH 336-20Z-1058

M4VH 336-20Z-1058

Item no. 151150826

Position switch

Z4VH 336-11Z-2492

Z4VH 336-11Z-2492

Item no. 151179331

Position switch with safety function

14 results found