Schmersal - The DNA of Safety

Direct Contact

  • (914) 347-4775
  • salesusa@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry

Services

  • tec-nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal, Inc.

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

914-347-4775 Talk to us from 8:30 a.m. to 4:45 p.m. (EASTERN)
Product comparison
USA (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 422 plunger S
  2. 422 plunger S
422 plunger S

422 plunger S

  • Metal enclosure
  • 1 Contact
  • 106 mm x 71 mm x 63 mm (basic component)
6 Products
TS 422-10Y-M20

TS 422-10Y-M20

Item no. 101058319

Position switch

T. 422-01Y-M20

T. 422-01Y-M20

Item no. 101170462

Position switch

T. 422-01Y-M20-1090/ 2186

T. 422-01Y-M20-1090/ 2186

Item no. 101163279

Position switch

T. 422-01Y-1090

T. 422-01Y-1090

Item no. 101056572

Position switch

T. 422-10Y-M20

T. 422-10Y-M20

Item no. 101164306

Position switch

T. 422-10Y-M20-1090/ 2186

T. 422-10Y-M20-1090/ 2186

Item no. 101163278

Position switch

6 results found