Schmersal - The DNA of Safety

Direct Contact

  • (914) 347-4775
  • salesusa@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal, Inc.

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
914-347-4775 Talk to us from 8:30 a.m. to 4:45 p.m. (EASTERN)
Product comparison
USA (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety-Fieldboxes
  2. Special SFB devices

Special SFB devices

BDF 200-FB

BDF 200-FB

  • •E-STOP with electronic OSSDs
  • •Thermoplastic enclosure
  • •slender shock-proof enclosure
  • •to be fitted to commercial-off-the-shelf aluminium profiles
  • •Connector M12, 8-pole
Go to category
AZM 161-FB

AZM 161-FB

  • •Thermoplastic enclosure
  • •Double-insulated
  • •Interlock with protection against incorrect locking.
  • •130 mm x 90 mm x 30 mm
  • •6 Contacts
  • •Long life
  • •Device version for connection to a Safety-Field-Box SFB
  • •connector plug M12, 8-pole
Go to category
AZM 170-FB

AZM 170-FB

  • •Thermoplastic enclosure
  • •Double-insulated
  • •Compact design
  • •Interlock with protection against incorrect locking.
  • •Long life
  • •High holding force
  • •90 mm x 84 mm x 30 mm
  • •Device version for connection to a Safety-Field-Box SFB
  • •connector plug M12, 8-pole
Go to category
AZ 16-FB

AZ 16-FB

  • •Thermoplastic enclosure
  • •Double-insulated
  • •52 mm x 90 mm x 30 mm
  • •Universal coding
  • •Long life
  • •High level of contact reliability with low voltages and currents
  • •Insensitive to soiling
  • •Slotted holes for adjustment, circular holes for location
  • •Device version for connection to a Safety-Field-Box SFB
  • •Connector M12, 8-pole
Go to category