UAM-05LECA-T301 R
Item number:103063434

Product features
- Safety laser scanner with EtherCAT (FSoE) interface
- SD card for Configuration
- Interface EtherCAT input and output
- M12 for I/O and power supply
- Up to 5 safety areas per zone set
- Up to 176 configurable zone sets
- Safety protection of reference areas
- User-friendly configuration software
- Encoder input for AGVs
- Muting- and Interlock Function
- Data output via ethernet
- Master-Slave-Function
Ordering data
Product type descriptionUAM-05LECA-T301 R
Article number (order number)103063434
EAN (European Article Number)4030661684000
eCl@ss number, version 12.027-27-27-05
eCl@ss number, version 11.027-27-27-05
eCl@ss number, version 9.027-27-27-05
ETIM number, version 7.0EC002550
ETIM number, version 6.0EC002550
General data
StandardsEN IEC 61496-1EN IEC 61496-3
Reaction time, minimum60ms
General data - Features
Number of zone-sets of warn and safety ranges, maximum176
| Safety classification |
StandardsEN IEC 61508
Performance Level, up tod
Category3
Safety Integrity Level (SIL), suitable for applications in2
Safety type in accordance with IEC 61496-13
Mechanical data
Range, protection field, minimum0.1m
Range, protection field, maximum5m
Opening angle270°
Wave length of the laserdiode905nm
None safe warning zone, maximum30m
Mechanical data - Connection technique
TerminationConnector plug M12, 12-pole, (A-coding)
Terminal Connector, Field busM12, 4-pole, D-coded
Mechanical data - Dimensions
Length104mm
Width80mm
Height95mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-10 ... +50 °C
Storage and transport temperature-25 ... +70 °C
Laser class1
Electrical data
Rated operating voltage24VDC
Electrical power consumption7W
Electrical power consumption, maximum20W
Electrical data - Universal communication interface
Designation, Communication interfaceUSB 2.0 (USB micro type-B connector)
Electrical data - Communication protocols
Feldbus ProtokollCoE: Read only setting dataEoE: Measurement data and configurationEtherCATFoE: Offline generated file-based configurationFSoE: Safety I/O
Transfer rateEthernet 100BASE-TX (EtherCAT IN)Ethernet 100BASE-TX (EtherCAT OUT)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/19/2026, 11:37 AM