EDRR
Product type description: EDR(1)(2)(3)(4) |
(1) | |
R | Latching (only in conjunction with EFR); unlocking by turning and pulling |
RZ | Latching (only in conjunction with EFR); unlocking by pulling |
Z | Latching (integrated in the device head); unlocking by pulling |
RS | with lock, unlocking only with key and pulling, (EFR required) |
(2) | |
40 | Head diameter 38,5 mm |
50 | Head diameter 49 mm |
(3) | |
Mounting hole 22,3 mm | |
VH | Mounting hole 30,5 mm |
(4) | |
RT | Control element red |
Non tutte le varianti del dispositivo possibili in base a questo codice prodotto sono disponibili e/o tecnicamente applicabili.