M 610•Changeover contact with double break, positive break•Long life•Thermoplastic enclosure•Soldering, plug or screw terminalsカテゴリーへ
M 630•temperature resistant version (up to 120°C)•Soldering, plug or universal terminals•Robust design•Thermoplastic enclosureカテゴリーへ
M 660•without mounting flange•Rubber enclosure•soldering terminals and spade terminals•Metal coatingカテゴリーへ
M 6600•with mounting flange•Rubber enclosure•soldering terminals and spade terminals•Metal coatingカテゴリーへ