N - Produktserie
![NME - Signaldon](/upload/orig/10/00/20/56/PHO_PRO_CAT_knme-f05_SALL_AIN_V2.png)
NME - Signaldon
- with integrated LED
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NML - Belyst signal](/upload/orig/10/00/20/56/PHO_PRO_CAT_knme-f05_SALL_AIN_V2.png)
NML - Belyst signal
- for light elements
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NDTP - Tryckknapp](/upload/orig/10/00/20/55/PHO_PRO_CAT_kndtpf02_SALL_AIN_V2.png)
NDTP - Tryckknapp
- small body
- without latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NDP - Tryckknapp](/upload/orig/10/00/20/57/PHO_PRO_CAT_kndp-f01_SALL_AIN_V2.png)
NDP - Tryckknapp
- Large without latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NDLP - Slagknapp med belysning](/upload/orig/10/00/20/56/PHO_PRO_CAT_kndtlf01_SALL_AIN_V2.png)
NDLP - Slagknapp med belysning
- small with illumination
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NDR - Nödstoppsknapp](/upload/orig/10/00/20/57/PHO_PRO_CAT_kndrzf01_SALL_AIN_V2.png)
NDR - Nödstoppsknapp
- Emergency stop and Mushroom devices with latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NWT - Brytare med vredfuntion](/upload/orig/10/01/76/15/PHO_PRO_CAT_knws-f07_SALL_AIN_V1.png)
NWT - Brytare med vredfuntion
- with two or three switch positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NWS - Vred](/upload/orig/10/01/76/15/PHO_PRO_CAT_knws-f07_SALL_AIN_V1.png)
NWS - Vred
- with two or three switch positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NWTS - Vredbrytare](/upload/orig/10/01/76/15/PHO_PRO_CAT_knws-f07_SALL_AIN_V1.png)
NWTS - Vredbrytare
- with maintained and momentary positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NHS - Huvudbrytare](/upload/orig/10/00/20/86/PHO_PRO_CAT_knhs-f01_SALL_AIN_V2.png)
NHS - Huvudbrytare
- Main switches 16A - 63A
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NWSE - Stegbrytare](/upload/orig/10/00/20/86/PHO_PRO_CAT_knwsef03_SALL_AIN_V2.png)
NWSE - Stegbrytare
- with up to 12 switching positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![NDAN - Drivenhet för potentiometer](/upload/orig/10/00/20/55/PHO_PRO_CAT_kndanf02_SALL_AIN_V2.png)
NDAN - Drivenhet för potentiometer
- for standard potentiometer
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
![EFMH/SEK - Monteringsfläns för positionsbrytare](/upload/orig/10/00/20/55/PHO_PRO_CAT_kelm-f01_SALL_AIN_V2.png)
EFMH/SEK - Monteringsfläns för positionsbrytare
- Monteringsfläns med Positionsbrytare
- 30 mm x 42 mm x 92 mm
- Plasthus
Kommandoinstrument och ljussignal
Inbyggnadsdiameter Ø 22,3 mm
"E" Programm
Livsmedelsindustrin
Inbyggnadsdiameter Ø 22,3 mm
"E" Programm
Livsmedelsindustrin