N - Produktserie
NME - Signaldon
- with integrated LED
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NML - Belyst signal
- for light elements
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDTP - Tryckknapp
- small body
- without latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDP - Tryckknapp
- Large without latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDLP - Slagknapp med belysning
- small with illumination
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDR - Nödstoppsknapp
- Emergency stop and Mushroom devices with latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NWT - Brytare med vredfuntion
- with two or three switch positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NWS - Vred
- with two or three switch positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NWTS - Vredbrytare
- with maintained and momentary positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NHS - Huvudbrytare
- Main switches 16A - 63A
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NWSE - Stegbrytare
- with up to 12 switching positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
NDAN - Drivenhet för potentiometer
- for standard potentiometer
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
EFMH/SEK - Monteringsfläns för positionsbrytare
- Monteringsfläns med Positionsbrytare
- 30 mm x 42 mm x 92 mm
- Plasthus
Kommandoinstrument och ljussignal
Inbyggnadsdiameter Ø 22,3 mm
"E" Programm
Livsmedelsindustrin
Inbyggnadsdiameter Ø 22,3 mm
"E" Programm
Livsmedelsindustrin