schmersal_s_icon.png

TS 232-20 SOCKEL KPL.

Ürün numarası: 151113334

Downloads

ePLAN Veri
CADENAS CAD Verileri
SISTEMA Veri
  • galvanically separated contact bridges
  • Screw connection
  • Thermoplastic enclosure

Ordering data

Product type description

TS 232-20 SOCKEL KPL.

Article number (order number)

151113334

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Housing material

Plastik, fiber cam takviyeli termoplastik

Material of the actuator

Glass-fibre, thermoplastic

Gross weight

25 g

General data - Features

Number of normally open (NO)

2

Mechanical data

Actuating element

Piston

Mechanical life, minimum

20.000.000 Operations

Actuating force

9 N

Contact opening

2 x 3.5 mm

Actuating speed

60 mm/min

Mechanical data - Connection technique

Termination

Vida terminalleri

Cable section, maximum

2,5 mm²

Ambient conditions

Degree of protection

IP40

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Degree of pollution

3

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching principle

slow action with self-cleaning contacts

Maximale Schalthäufigkeit

5.000 /h

Material of the contacts, electrical

Silver (AgNi 15)

Switch hareket şeması


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Veriler ve ayrıntılar dikkatli bir şekilde kontrol edilmişlerdir. Görüntüler orijinalden farklı olabilir. Daha fazla teknik veri kılavuzda bulunabilir. Teknik değişiklikler ve hatalar olabilir.

Udarbejdet d. 16.04.2025 04:52