1. Emniyetli kumada birimlerii
  2. PROTECT PSC1

PROTECT PSC1

PSC1-10

PSC1-10

  • •Modular expansion with up to 64 inputs / outputs
  • •4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • •14 safe inputs on the base module
  • •2 Signalling outputs
  • •2 safety relay contacts
Kategoriye git
PSC1-100

PSC1-100

  • •Modularly expandable to up to 272 safe inputs / outputs
  • •Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • •4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • •14 safe inputs on the base module
  • •20 switchable, safe inputs / outputs
  • •6 Signalling outputs
  • •2 safety relay outputs
  • •2 safety relay contacts
Kategoriye git
Genişletme modülleri

Genişletme modülleri

Kategoriye git
Aksesuarlar

Aksesuarlar

Kategoriye git