We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Çerezler / Gizlilik
+90 532 111 27 16
Yardım Hattı 7:30 - 16:30 saatleri arasında
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
Oturum aç
More
PS216
PS216 roller lever N210
PS216 roller lever N210
Lever length 24 to 66 mm
Lever angle adjustable in 15° steps
Simple and quick to adjust the control elements by 45°.
thermoplastic enclosure with foldable latching cover
Design to EN 50047
length adjustable in 2 mm steps
LED version available
2 Ürünler
Sayfa başına ürün
PS216-T20-N210
Ürün no. 103030728
Position switch with safety function
PS216-Z11-N210
Ürün no. 103030729
Position switch with safety function