MH 303-11Y
项目编号:
101054629
- 压铸轻合金外壳
- 耐油和石油产品
- 防护等级 IP65
订货数据
型号 |
MH 303-11Y |
商品编号(订购编号) |
101054629 |
EAN(欧洲商品编号) |
4030661454559 |
eCl@aa number,版本:12.0 |
27-27-06-01 |
eCl@aa number,版本:11.0 |
27-27-06-01 |
eCl@aa number,版本:9.0 |
27-27-06-01 |
ETIM 编号,7.0 版 |
EC000030 |
ETIM 编号,6.0 版 |
EC000030 |
总体数据
标准型 |
EN IEC 60947-5-1 |
外壳材料 |
轻合金压铸 |
垫圈镀层材料 |
Painted (steelblue RAL 5011) |
外壳材料 |
Light alloy die-casting |
杆材料 |
铝材 |
毛重 |
155 g |
总体数据 - 产品特性
常闭 (NC) 数量 |
1 |
每个方向的常闭 (NO) 数量 |
1 |
机械参数
执行元件 |
Roller lever shape H |
滚轮材料 |
Glass-fibre, reinforced thermoplastic |
机械寿命,最少 |
30,000,000 操作 |
备注(切换时间) |
符合操动速度的切换时间 |
操动扭矩,最小 |
0.2 Nm |
机械参数 - 连接技术
电缆入口 |
M16 x 1.5 |
连接器 |
螺丝端子 |
电缆截面,最大 |
2.5 mm² |
环境条件
防护等级 |
IP65 |
工作环境温度 |
-30 ... +90 °C |
环境条件 - 绝缘值
污染等级 |
3 |
电气参数
热测试电流 |
6 A |
应用类别 AC-15 |
220 VAC |
应用类别 AC-15 |
2.5 A |
开关元件 |
Change-over contact with double break |
开关原理 |
自洁式压力触点 |
触点材料,电气 |
Silver (AgNi 15) |
产品图片(单独目录照片)
尺寸图 基本组件
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,
所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。
生成日期 2025/2/12 下午7:57