RDMBL
项目编号:
101188271
- 按钮 带,有 膜
- 透明保护膜下的标识仍清晰可见
订货数据
注(输送能力) |
不支持! |
型号 |
RDMBL |
商品编号(订购编号) |
101188271 |
EAN(欧洲商品编号) |
4030661604039 |
eCl@aa number,版本:12.0 |
27-37-12-10 |
eCl@aa number,版本:11.0 |
27-37-12-10 |
eCl@aa number,版本:9.0 |
27-37-12-10 |
ETIM 编号,7.0 版 |
EC000221 |
ETIM 编号,6.0 版 |
EC000221 |
总体数据
标准型 |
EN IEC 60947-5-1 EN IEC 60947-1 |
实施安装 |
按钮 |
外观设计 |
圆形 触觉 |
安装条件(机械) |
任意 |
密封形式 |
膜 |
操作件材料 |
铝 |
圆顶材料 |
塑料 |
前环材料 |
阳极氧化铝 |
操作元件颜色 |
蓝色 |
前环颜色 |
银 |
毛重 |
40 g |
总体数据 - 产品特性
法兰连接 |
是 |
可探测 |
是 |
全绝缘 |
是 |
机械参数
解锁 |
无 |
机械寿命,最少 |
1,000,000 操作 |
机械寿命,指令装置 |
1,000,000 操作 |
操动行程 |
4 mm |
安装 |
法兰连接 EFM |
螺钉紧固力矩 |
0.6 Nm |
Typical actuating force of the push button |
2 N |
Actuating stroke, minimum |
4 mm |
Actuating stroke, maximum |
5 mm |
机械参数 - 尺寸
注意 (安装高度) |
前面板前的高度。 |
直径总计 |
39.5 mm |
触摸表面的高度 |
1.5 mm |
接触面直径 |
28 mm |
前环直径 |
39.5 mm |
安装直径 |
22.3 mm |
前板厚度,最小 |
1 mm |
前板厚度,最大 |
6 mm |
间距 |
40 x 50 mm |
环境条件
防护等级 |
IP65 |
工作环境温度 |
-25 ... +75 °C |
耐冲击 |
30 g / 18 ms |
抗振性能 |
20 g / 10 ... 150 Hz |
电气参数
开关频率 |
1,000 /h |
注意
注(通用) |
薄膜保护按钮不受研磨粉尘或其他粘性物质的影响。 |
语言条件
数据表
操作指南及符合性声明
手册
下载最新版本的Adobe Reader
产品图片(单独目录照片)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive * | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations * | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,
所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。
生成日期 2025/7/17 上午1:03