存档

SRB-E-301MC
- 适用于 Cat. 4 / PL e , up to SIL 3
- 1通道或2通道信号评估
- 启动/反馈电路监控
- 可选短路识别
- 3个安全触点,停机类别0
产品描述: SRB-E-301MC-(1)(2) |
(1) | |
Signalling contact 41/42, NC contacts in parallel | |
20 | Signalling contact 41/42, normally closed contacts in series |
(2) | |
Plug-in screw clamps: single wire (rigid) or fine wire (flexible): 0.2 … 2.5 mm²; fine wire with ferrule: 0.25 … 2.5 mm² | |
CC | Plug-in cage clamps: single wire (rigid) or fine wire (flexible): 0.2 … 1.5 mm²; fine wire with ferrule: 0.25 … 1.5 mm² |
并非所有根据本订单代码可能的组件变体都可用和/或在技术上可行。