Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 064
  2. 064 only with head
064 only with head

064 only with head

  • Metal enclosure
  • 184 mm x 111 mm x 149 mm (basic component)
  • 2 cable entries M 25 x 1.5
  • 3 or 4 Contacts
  • Actuator heads can be repositioned by 4 x 90°
26 Products
T. 064-30Y

T. 064-30Y

Item no. 101060756

Position switch

T. 064-03Y-R=2X45GR. -1877

T. 064-03Y-R=2X45GR. -1877

Item no. 101097840

Position switch

T. 064-21Y-R=2X45GR.

T. 064-21Y-R=2X45GR.

Item no. 101126550

Position switch

T. 064-20/10Y

T. 064-20/10Y

Item no. 151060783

Position switch

T. 064-01/02Y

T. 064-01/02Y

Item no. 151060822

Position switch

T. 064-21Y-R=1X90GR.

T. 064-21Y-R=1X90GR.

Item no. 151087099

Position switch

T. 064-12Y-R=90GR.

T. 064-12Y-R=90GR.

Item no. 151089451

Position switch

T. 064-21Y-R=2X90GR.

T. 064-21Y-R=2X90GR.

Item no. 151122561

Position switch

T. 064-12yr=2x45GR

T. 064-12yr=2x45GR

Item no. 153004120

Position switch

T. 064-20/10Y-R=2X45GR.

T. 064-20/10Y-R=2X45GR.

Item no. 103010869

Position switch

T. 064-21Y

T. 064-21Y

Item no. 151060716

Position switch

T. 064-30Y

T. 064-30Y

Item no. 151060756

Position switch

T. 064-21Y-R=2X45GR.

T. 064-21Y-R=2X45GR.

Item no. 151126550

Position switch

T. 064-02/01yr=2x90GR

T. 064-02/01yr=2x90GR

Item no. 153014739

Position switch

T. 064-21Y-1877

T. 064-21Y-1877

Item no. 101188903

Position switch

T. 064-10/20Y-R=2X90GR.

T. 064-10/20Y-R=2X90GR.

Item no. 101213304

Position switch

T. 064-20/10Y-R=2X90GR.

T. 064-20/10Y-R=2X90GR.

Item no. 103002819

Position switch

T. 064-20/10y-r=2x90GR

T. 064-20/10y-r=2x90GR

Item no. 153002819

Position switch

T. 064-03Y-R=2X45GR.

T. 064-03Y-R=2X45GR.

Item no. 101087966

Position switch

T. 064-02/01Y-H GB 133(OE=15-30/15G)

T. 064-02/01Y-H GB 133(OE=15-30/15G)

Item no. 101092471

Position switch

T. 064-12Y-1877

T. 064-12Y-1877

Item no. 101103497

Position switch

T. 064-21Y-R=1X90GR. -1087

T. 064-21Y-R=1X90GR. -1087

Item no. 101116093

Position switch

T. 064-03Y-R=1X90GR.

T. 064-03Y-R=1X90GR.

Item no. 101154369

Position switch

T. 064-10/20Y-1877

T. 064-10/20Y-1877

Item no. 101175041

Position switch

26 results found