T. 064-10/20Y-1877
Item number:101175041

Product features
- Metal enclosure
- 184 mm x 111 mm x 149 mm (basic component)
- 2 cable entries M 25 x 1.5
- 3 or 4 Contacts
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type descriptionT. 064-10/20Y-1877
Article number (order number)101175041
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formSphere
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight3,600g
General data - Features
Number of NO, left1
Number of NO, right2
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Contact opening2 x 4 mm
Actuating speed, minimum0.1mm/min
Actuating speed, maximum3m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M25
Cable section, minimum1.5 mm²
Cable section, maximum4 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor171mm
Width of sensor156mm
Height of sensor111mm
Ambient conditions
IP Degree of protectionIP65
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current25A
Utilisation category AC-15400VAC
Utilisation category AC-1525A
Switching element1 NO contact / 2 NO contacts
Note (Switching element)galvanically separated contact bridges
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/07/2026, 17:40