Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 064 roller lever 2A
  2. 064 Rollenschwenkhebel 2A
064 Rollenschwenkhebel 2A

064 Rollenschwenkhebel 2A

  • Metal enclosure
  • 184 mm x 111 mm x 149 mm (basic component)
  • 2 cable entries M 25 x 1.5
  • 3 or 4 Contacts
  • Actuator heads can be repositioned by 4 x 90°
6 Products
T2A 064-03Y

T2A 064-03Y

Item no. 101060773

Position switch

T2A 064-11Y

T2A 064-11Y

Item no. 101089559

Position switch

T2A 064-12Y

T2A 064-12Y

Item no. 101060745

Position switch

T2A 064-12Y-2512-4

T2A 064-12Y-2512-4

Item no. 151210912

Position switch

T2A 064-12Y-R=2X45GR

T2A 064-12Y-R=2X45GR

Item no. 101149062

Position switch

T2A 064-12Y-R=2X90°

T2A 064-12Y-R=2X90°

Item no. 101180391

Position switch

6 results found
null