T2A 064-12Y-2512-4
Item number:151210912

Product features
- Metal enclosure
- 184 mm x 111 mm x 149 mm (basic component)
- 2 cable entries M 25 x 1.5
- 3 or 4 Contacts
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type descriptionT2A 064-12Y-2512-4
Article number (order number)151210912
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
General data - Features
Number of normally closed (NC)2
Number of normally open (NO)1
Mechanical data
Actuating elementRoller lever
Roller materialPlastic
Mechanical lifetime, minimum1,000,000Operations
Actuating angle, from left of switch axis30°
Actuating angle, from right of switch axis30°
Contact opening2 x 4 mm
Actuating speed, minimum0.1mm/min
Actuating speed, maximum3m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M25
Cable section, minimum1.5 mm²
Cable section, maximum4 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor211mm
Width of sensor156mm
Height of sensor167mm
Width of Castor9mm
Diameter of Castor36mm
Ambient conditions
IP Degree of protectionIP65
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current25A
Utilisation category AC-15400VAC
Utilisation category AC-1525A
Switching element1 NO contact, 2 NC contacts
Note (Switching element)galvanically separated contact bridges
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 05:12