Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 offset roller lever 1K
335 offset roller lever 1K

335 offset roller lever 1K

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
21 Products
T1K 335-03Z

T1K 335-03Z

Item no. 151147379

Position switch with safety function

T1K 335-02Z-M20

T1K 335-02Z-M20

Item no. 151165928

Position switch with safety function

T1K 335-11Z-M20

T1K 335-11Z-M20

Item no. 151168103

Position switch with safety function

T1K 335-11Z-M20-1637

T1K 335-11Z-M20-1637

Item no. 151164029

Position switch with safety function

T1K 335-11Z-RMS

T1K 335-11Z-RMS

Item no. 151217654

Position switch with safety function

T1K 335-11ZUE

T1K 335-11ZUE

Item no. 151121085

Position switch with safety function

T1K 335-12Z-U180

T1K 335-12Z-U180

Item no. 151204184

Position switch with safety function

T1K 335-12ZUE

T1K 335-12ZUE

Item no. 151148267

Position switch with safety function

T1K 335-20Z-M20

T1K 335-20Z-M20

Item no. 151172934

Position switch

Z1K 335-02Z

Z1K 335-02Z

Item no. 151103854

Position switch with safety function

Z1K 335-02Z-RVA

Z1K 335-02Z-RVA

Item no. 153026873

Position switch with safety function

Z1K 335-11Z-1637

Z1K 335-11Z-1637

Item no. 151149541

Position switch with safety function

Z1K 335-11Z-M20

Z1K 335-11Z-M20

Item no. 151152788

Position switch with safety function

Z1K 335-11Z-M20-1699

Z1K 335-11Z-M20-1699

Item no. 151169095

Position switch with safety function

Z1K 335-11Z-RMS

Z1K 335-11Z-RMS

Item no. 151105770

Position switch with safety function

Z1K 336-11z-RVA-2902

Z1K 336-11z-RVA-2902

Item no. 153010989

Position switch with safety function

Z1K 335-11Z-RMS-1637

Z1K 335-11Z-RMS-1637

Item no. 151183375

Position switch with safety function

Z1K 335-11z-RVA

Z1K 335-11z-RVA

Item no. 153004134

Position switch with safety function

Z1K 335-11Z-ST

Z1K 335-11Z-ST

Item no. 151176610

Position switch with safety function

Z1K-335-02Z-RMS

Z1K-335-02Z-RMS

Item no. 131159671

Position switch with safety function

T1K 335-02ZH

T1K 335-02ZH

Item no. 151132449

Position switch with safety function

21 results found