335 with head only•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 plunger S•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 roller plunger R•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 fork roller level 4D•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 angle roller lever K•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041•Actuation from bottom parallel to the switch, therefore only suitable for small housings.Go to category
335 offset roller lever 1K•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 angle roller lever 3K•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041•Actuation from bottom parallel to the switch, therefore only suitable for small housings.Go to category
335 roller lever H•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 roller lever 1H•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 roller lever 3H•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 spring rod lever on shaft 4H •Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 roller lever 7H-2138•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 roller lever 7H•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•only for positioning tasks•Design to EN 50041Go to category
335 roller lever 8H•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041Go to category
335 rod lever 10H•Metal enclosure•Wide range of alternative actuators•Good resistance to oil and petroleum spirit•40,5 mm x 76 mm x 38 mm•Actuator heads can be repositioned by 4 x 90°•Design to EN 50041•only for positioning tasksGo to category