Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 roller lever H
335 roller lever H

335 roller lever H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
119 Products
M4VH 335-20Z-1637

M4VH 335-20Z-1637

Item no. 101093482

Position switch

M4VH 335-20Z-M20

M4VH 335-20Z-M20

Item no. 151170267

Position switch

T4VH 335-02ZH

T4VH 335-02ZH

Item no. 151082545

Position switch with safety function

T4VH 335-02Z-M20

T4VH 335-02Z-M20

Item no. 151168107

Position switch with safety function

T4VH 335-02Z-M20-RMS

T4VH 335-02Z-M20-RMS

Item no. 151167900

Position switch with safety function

T4VH 335-02Z-NPT

T4VH 335-02Z-NPT

Item no. 101094432

Position switch with safety function

T4VH 335-02Z-RVA-U180

T4VH 335-02Z-RVA-U180

Item no. 153035010

Position switch with safety function

T4VH 335-03Z

T4VH 335-03Z

Item no. 151147373

Position switch with safety function

T4VH 335-03Z

T4VH 335-03Z

Item no. 131147373

Position switch with safety function

T4VH 335-03Z-1058

T4VH 335-03Z-1058

Item no. 151205126

Position switch with safety function

T4VH 335-03ZH

T4VH 335-03ZH

Item no. 101148271

Position switch with safety function

T4VH 335-11Z-1172/1637

T4VH 335-11Z-1172/1637

Item no. 151096470

Position switch with safety function

T4VH 335-11Z-1172/1637/2444

T4VH 335-11Z-1172/1637/2444

Item no. 101175559

Position switch with safety function

T4VH 335-11Z-1637

T4VH 335-11Z-1637

Item no. 101140013

Position switch with safety function

T4VH 335-11Z-1795

T4VH 335-11Z-1795

Item no. 101100070

Position switch with safety function

T4VH 335-11Z-1795/2444

T4VH 335-11Z-1795/2444

Item no. 101175761

Position switch with safety function

T4VH 335-11Z-2544

T4VH 335-11Z-2544

Item no. 151186134

Position switch with safety function

T4VH 335-11Z-2849

T4VH 335-11Z-2849

Item no. 153005891

Position switch with safety function

T4VH 335-11Z-M20

T4VH 335-11Z-M20

Item no. 151168105

Position switch with safety function

T4VH 335-11Z-M20-1583-2

T4VH 335-11Z-M20-1583-2

Item no. 101166164

Position switch with safety function

T4VH 335-11Z-NPT

T4VH 335-11Z-NPT

Item no. 151086410

Position switch with safety function

T4VH 335-11Z-RMS

T4VH 335-11Z-RMS

Item no. 151085146

Position switch with safety function

T4VH 335-11Z-RMS-1637

T4VH 335-11Z-RMS-1637

Item no. 151134731

Position switch with safety function

T4VH 335-11Z-RVA-2544

T4VH 335-11Z-RVA-2544

Item no. 153013650

Position switch with safety function

119 results found