Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 with head only
335 with head only

335 with head only

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
13 Products
T4V. 335-02ZH-1583-1

T4V. 335-02ZH-1583-1

Item no. 151124103

Position switch with safety function

T4V. 335-11Z-1583-1

T4V. 335-11Z-1583-1

Item no. 151101153

Position switch with safety function

T4V. 335-11Z-2203

T4V. 335-11Z-2203

Item no. 153013680

Position switch with safety function

T4V. 335-11Z-M20

T4V. 335-11Z-M20

Item no. 151172281

Position switch with safety function

Z4V. 335-02Z-1583-1

Z4V. 335-02Z-1583-1

Item no. 101180582

Position switch with safety function

Z4V. 335-02Z-ST

Z4V. 335-02Z-ST

Item no. 151172293

Position switch with safety function

Z4V. 335-11Z-1583-1

Z4V. 335-11Z-1583-1

Item no. 151087580

Position switch with safety function

Z4V. 335-11Z-1583-2

Z4V. 335-11Z-1583-2

Item no. 151087093

Position switch with safety function

Z4V. 335-11Z-1583-2/1172

Z4V. 335-11Z-1583-2/1172

Item no. 151091522

Position switch with safety function

Z4V. 335-11Z-1633

Z4V. 335-11Z-1633

Item no. 101086128

Position switch with safety function

Z4V. 335-11Z-M20

Z4V. 335-11Z-M20

Item no. 151169949

Position switch with safety function

Z4V. 335-11z-U90-1583-2

Z4V. 335-11z-U90-1583-2

Item no. 153007876

Position switch with safety function

TV. 335-01/01Z

TV. 335-01/01Z

Item no. 153039108

Position switch

13 results found