Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 roller lever 1H
335 roller lever 1H

335 roller lever 1H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
7 Products
Z4V1H 335-11Z-G24

Z4V1H 335-11Z-G24

Item no. 151122574

Position switch with safety function

Z4V1H 335-11Z-M20

Z4V1H 335-11Z-M20

Item no. 151150436

Position switch with safety function

Z4V1H 335-11Z-NPT

Z4V1H 335-11Z-NPT

Item no. 101087898

Position switch with safety function

Z4V1H 335-11Z-1637

Z4V1H 335-11Z-1637

Item no. 101138404

Position switch with safety function

T4V1H 335-11Z

T4V1H 335-11Z

Item no. 153010615

Position switch with safety function

T4V1H 335-11ZUE

T4V1H 335-11ZUE

Item no. 101082555

Position switch with safety function

T4V1H 335-11Z-ST-U270-2468

T4V1H 335-11Z-ST-U270-2468

Item no. 151178885

Position switch with safety function

7 results found
null