Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 335
  2. 335 roller lever 7H-2138
335 roller lever 7H-2138

335 roller lever 7H-2138

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
28 Products
T4V7H 335-02Z-2138

T4V7H 335-02Z-2138

Item no. 151136517

Position switch with safety function

T4V7H 335-02Z-RMS-2138

T4V7H 335-02Z-RMS-2138

Item no. 151177238

Position switch with safety function

T4V7H 335-03Z-1172/2138

T4V7H 335-03Z-1172/2138

Item no. 151216939

Position switch with safety function

T4V7H 335-03Z-2138

T4V7H 335-03Z-2138

Item no. 151196214

Position switch with safety function

T4V7H 335-03ZH-2138

T4V7H 335-03ZH-2138

Item no. 151215109

Position switch with safety function

T4V7H 335-03Z-RMS-2138

T4V7H 335-03Z-RMS-2138

Item no. 151155760

Position switch with safety function

T4V7H 335-11Z-M20-2138

T4V7H 335-11Z-M20-2138

Item no. 151172195

Position switch with safety function

T4V7H 335-11ZUE-2138

T4V7H 335-11ZUE-2138

Item no. 101180021

Position switch with safety function

T4V7H 335-12Z-M20-2138

T4V7H 335-12Z-M20-2138

Item no. 151171231

Position switch with safety function

T4V7H 335-12Z-RMS-2138

T4V7H 335-12Z-RMS-2138

Item no. 153012196

Position switch with safety function

T4V7H 335-12ZUE-2138

T4V7H 335-12ZUE-2138

Item no. 151180271

Position switch with safety function

T4V7H 335-20Z-2138

T4V7H 335-20Z-2138

Item no. 151158592

Position switch

TV7H 335-01/01Z-2138

TV7H 335-01/01Z-2138

Item no. 151128520

Position switch

Z4V7H 335-02Z-1058/2138

Z4V7H 335-02Z-1058/2138

Item no. 151183949

Position switch with safety function

Z4V7H 335-02Z-2138

Z4V7H 335-02Z-2138

Item no. 151147045

Position switch with safety function

Z4V7H 335-02Z-RMS-1172/2138

Z4V7H 335-02Z-RMS-1172/2138

Item no. 153015295

Position switch with safety function

Z4V7H 335-02Z-RVA-1637/2138/2272/2654

Z4V7H 335-02Z-RVA-1637/2138/2272/2654

Item no. 153011366

Position switch with safety function

Z4V7H 335-02Z-RVA-3163

Z4V7H 335-02Z-RVA-3163

Item no. 153053667

Position switch with safety function

Z4V7H 335-02Z-ST-2138

Z4V7H 335-02Z-ST-2138

Item no. 153007550

Position switch with safety function

Z4V7H 335-11Z-1637/2138

Z4V7H 335-11Z-1637/2138

Item no. 151209161

Position switch with safety function

Z4V7H 335-11Z-2138

Z4V7H 335-11Z-2138

Item no. 151122714

Position switch with safety function

Z4V7H 335-11z-2138-2

Z4V7H 335-11z-2138-2

Item no. 153008274

Position switch with safety function

Z4V7H 335-11Z-G24-M20-RMS-2138

Z4V7H 335-11Z-G24-M20-RMS-2138

Item no. 151154487

Position switch with safety function

Z4V7H 335-11Z-G24-ST-RMS-2138

Z4V7H 335-11Z-G24-ST-RMS-2138

Item no. 133026003

Position switch with safety function

28 results found