Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRIT
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safe switching and monitoring
  2. Position switches

Position switches

PS116

PS116

  • •Thermoplastic enclosure
  • •multiple actuators
  • •Construction form EN 50047
  • •Simple and quick to adjust the control elements by 45°.
  • •Protection class IP66, IP67
Go to category
PS215

PS215

  • •Metal enclosure
  • •multiple actuators
  • •Construction form EN 50047
  • •Quick connection technology as connection terminals rotated by 45°
  • •Simple and quick to adjust the control elements by 45°.
  • •Protection class IP66, IP67
  • •LED version available
Go to category
PS216

PS216

  • •Thermoplastic enclosure
  • •multiple actuators
  • •Construction form EN 50047
  • •Quick connection technology as connection terminals rotated by 45°
  • •Simple and quick to adjust the control elements by 45°.
  • •foldable latching cover
  • •Protection class IP66, IP67
  • •LED version available
Go to category
PS226

PS226

  • •Thermoplastic enclosure
  • •multiple actuators
  • •Construction form EN 50047
  • •foldable latching cover
  • •Quick connection technology as connection terminals rotated by 45°
  • •Simple and quick to adjust the control elements by 45°.
  • •Protection class IP66, IP67
  • •LED version available
Go to category
PS315

PS315

  • •Metal enclosure
  • •multiple actuators
  • •Construction form EN 50041
  • •Quick connection technology as connection terminals rotated by 45°
  • •Simple and quick to adjust the control elements by 45°.
  • •Protection class IP66, IP67
  • •LED version available
Go to category
PS316

PS316

  • •Thermoplastic enclosure
  • •multiple actuators
  • •Construction form EN 50041
  • •Quick connection technology as connection terminals rotated by 45°
  • •Simple and quick to adjust the control elements by 45°.
  • •Protection class IP66, IP67
  • •LED version available
Go to category
LEV-PS116/PS2XX

LEV-PS116/PS2XX

  • •multiple actuators
  • •Construction form EN 50047
  • •Simple and quick to adjust the control elements by 45°.
Go to category
LEV-PS3XX

LEV-PS3XX

  • •multiple actuators
  • •Construction form EN 50041
  • •Simple and quick to adjust the control elements by 45°.
Go to category
235

235

  • •Metal enclosure
  • •multiple actuators
  • •Construction form EN 50047
  • •Actuator heads can be repositioned by 4 x 90°
  • •Good resistance to oil and petroleum spirit
  • •Protection class IP65 / IP67
Go to category
236

236

  • •Thermoplastic enclosure
  • •multiple actuators
  • •Construction form EN 50047
  • •Actuator heads can be repositioned by 4 x 90°
  • •Good resistance to oil and petroleum spirit
  • •Protection class IP65 / IP67
Go to category
255

255

  • •Metal enclosure
  • •multiple actuators
  • •Construction form EN 50047
  • •Actuator heads can be repositioned by 4 x 90°
  • •Good resistance to oil and petroleum spirit
  • •Protection class IP65 / IP67
Go to category
256

256

  • •Thermoplastic enclosure
  • •multiple actuators
  • •Construction form EN 50047
  • •Actuator heads can be repositioned by 4 x 90°
  • •Good resistance to oil and petroleum spirit
  • •Protection class IP65 / IP67
Go to category
332

332

  • •Metal enclosure
  • •multiple actuators
  • •Construction form EN 50041
  • •Actuator heads can be repositioned by 4 x 90°
  • •Good resistance to oil and petroleum spirit
  • •Protection class IP65 / IP67
Go to category
335

335

  • •Metal enclosure
  • •multiple actuators
  • •Construction form EN 50041
  • •Actuator heads can be repositioned by 4 x 90°
  • •Good resistance to oil and petroleum spirit
  • •Protection class IP65 / IP67
Go to category
336

336

  • •Thermoplastic enclosure
  • •multiple actuators
  • •Construction form EN 50041
  • •Actuator heads can be repositioned by 4 x 90°
  • •Good resistance to oil and petroleum spirit
  • •Protection class IP65 / IP67
Go to category
355

355

  • •Metal enclosure
  • •multiple actuators
  • •Construction form EN 50041
  • •Actuator heads can be repositioned by 4 x 90°
  • •Good resistance to oil and petroleum spirit
  • •Protection class IP65 / IP67
Go to category

POSITION SWITCH: MODULAR PS SERIES

Model 1 position switches in accordance with EN ISO 14119 are used to monitor the position of moving parts on systems and machinery or to monitor specific points (e.g. limit positions). The switches are used to implement new work processes on the one hand and to signal their completion on the other. Position switches of modular series PS have IP66 or IP67 degrees of protection and can be used in industrial applications in all manner of industries.

FLEXIBLE USE: POSITION SWITCHES FROM THE MODULAR PS SERIES

The PS series has a modular design with universally applicable components across all series, thus reducing the number of variants. This reduces warehousing costs and increases availability at the same time. All series PS116, PS2xx and PS3xx position switches can be used as complete switchers or be used as basic switches in a modular system. Depending on the application, the basic switch can then be combined with a whole range of different actuating elements. This ensures the greatest possible flexibility in use.

DESIGN AND MODE OF OPERATION OF THE POSITION SWITCHES WITH SAFETY FUNCTION

All position switches of the modular PS series are equipped with positive-break normally closed contacts in accordance with IEC 60947-5-1 and are available as slow-action and snap-action configurations. Combined with a suitable safety controller, an individual position switch can be used up to Performance Level (PL) d. PL e is also possible when two switches are used. Detailed information on Schmersal position switches with safety function is available in the Schmersal product catalogue.