Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position switches
  2. PS216

PS216

PS216 plunger S200

PS216 plunger S200

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 plunger S211

PS216 plunger S211

  • •Stainless steel plunger Ø 10.3 mm
  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 plunger S221

PS216 plunger S221

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 roller plunger R200

PS216 roller plunger R200

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •plastic roller Ø 9,5 mm
  • •LED version available
Go to category
PS216 roller plunger R201

PS216 roller plunger R201

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
  • •with stainless steel roll
Go to category
PS216 roller plunger R210

PS216 roller plunger R210

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 roller plunger R220

PS216 roller plunger R220

  • •plastic roller Ø 9,5 mm
  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 angle roller lever K200

PS216 angle roller lever K200

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 angle roller lever K210

PS216 angle roller lever K210

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 angle roller lever K220

PS216 angle roller lever K220

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 roller lever H200

PS216 roller lever H200

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 roller lever H202

PS216 roller lever H202

  • •with brass roller
  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 roller lever H230

PS216 roller lever H230

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
  • •Lever length 28 mm
Go to category
PS216 roller lever H236

PS216 roller lever H236

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
  • •Lever length 28 mm
Go to category
PS216 roller lever N200

PS216 roller lever N200

  • •Lever angle adjustable in 15° steps
  • •Simple and quick to adjust the control elements by 45°.
  • •thermoplastic enclosure with foldable latching cover
  • •Design to EN 50047
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS216 roller lever N206

PS216 roller lever N206

  • •Lever length 24 to 66 mm
  • •Lever angle adjustable in 15° steps
  • •Simple and quick to adjust the control elements by 45°.
  • •thermoplastic enclosure with foldable latching cover
  • •Design to EN 50047
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS216 roller lever N210

PS216 roller lever N210

  • •Lever length 24 to 66 mm
  • •Lever angle adjustable in 15° steps
  • •Simple and quick to adjust the control elements by 45°.
  • •thermoplastic enclosure with foldable latching cover
  • •Design to EN 50047
  • •length adjustable in 2 mm steps
  • •LED version available
Go to category
PS216 rod lever J200

PS216 rod lever J200

  • •only for positioning tasks
  • •Lever angle adjustable in 15° steps
  • •Simple and quick to adjust the control elements by 45°.
  • •thermoplastic enclosure with foldable latching cover
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 angle roller lever K230

PS216 angle roller lever K230

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • •LED version available
Go to category
PS216 angle roller lever K240

PS216 angle roller lever K240

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •LED version available
Go to category
PS216 angle roller lever K250

PS216 angle roller lever K250

  • •thermoplastic enclosure with foldable latching cover
  • •Simple and quick to adjust the control elements by 45°.
  • •Design to EN 50047
  • •Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • •LED version available
Go to category
PS216 Spring rod lever F230

PS216 Spring rod lever F230

  • •only for positioning tasks
  • •Lever angle adjustable in 15° steps
  • •Simple and quick to adjust the control elements by 45°.
  • •thermoplastic enclosure with foldable latching cover
  • •Design to EN 50047
  • •LED version available
Go to category