Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. PS216
  2. PS216 angle roller lever K210
PS216 angle roller lever K210

PS216 angle roller lever K210

  • thermoplastic enclosure with foldable latching cover
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50047
  • LED version available
27 Products
PS216-T11-K210

PS216-T11-K210

Item no. 103015033

Position switch with safety function

PS216-T12-K210

PS216-T12-K210

Item no. 103015034

Position switch with safety function

PS216-Z11-K210

PS216-Z11-K210

Item no. 103015008

Position switch with safety function

PS216-Z12-K210

PS216-Z12-K210

Item no. 103015009

Position switch with safety function

PS216L-T11-K210

PS216L-T11-K210

Item no. 103032670

Position switch with safety function

PS216L-T11-K210-T-2980

PS216L-T11-K210-T-2980

Item no. 103030640

Position switch with safety function

PS216L-Z11-K210

PS216L-Z11-K210

Item no. 103032680

Position switch with safety function

PS216L-Z11R-M16-K210

PS216L-Z11R-M16-K210

Item no. 103030674

Position switch with safety function

PS216L-Z11R-M16-K210-U2

PS216L-Z11R-M16-K210-U2

Item no. 103030673

Position switch with safety function

PS216-T01K-K210

PS216-T01K-K210

Item no. 103042839

Position switch with safety function

PS216-T02-M16-K210

PS216-T02-M16-K210

Item no. 103027571

Position switch with safety function

PS216-T11-ST-K210

PS216-T11-ST-K210

Item no. 103031854

Position switch with safety function

PS216-T20A1-M16-K210

PS216-T20A1-M16-K210

Item no. 103028137

Position switch with safety function

PS216-T20-M16-K210

PS216-T20-M16-K210

Item no. 103027572

Position switch with safety function

PS216-Z02-K210

PS216-Z02-K210

Item no. 103028040

Position switch with safety function

PS216-Z02R-K210

PS216-Z02R-K210

Item no. 103030667

Position switch with safety function

PS216-Z11A1-K210

PS216-Z11A1-K210

Item no. 103028139

Position switch with safety function

PS216-Z11-M16-K210

PS216-Z11-M16-K210

Item no. 103027570

Position switch with safety function

PS216-Z11R-K210

PS216-Z11R-K210

Item no. 103030664

Position switch with safety function

PS216-Z11R-K210-U2

PS216-Z11R-K210-U2

Item no. 103030671

Position switch with safety function

PS216-T02-K210

PS216-T02-K210

Item no. 103046668

Position switch with safety function

PS216-Z11-K210-U4

PS216-Z11-K210-U4

Item no. 103046672

Position switch with safety function

PS216-T02-K210-U4

PS216-T02-K210-U4

Item no. 103046674

PS216-T11-M16-K210

PS216-T11-M16-K210

Item no. 103046675

Position switch with safety function

27 results found