Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. PS216
  2. PS216 angle roller lever K240
PS216 angle roller lever K240

PS216 angle roller lever K240

  • thermoplastic enclosure with foldable latching cover
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50047
  • LED version available
14 Products
PS216-T11-K240

PS216-T11-K240

Item no. 103015038

Position switch with safety function

PS216-T12-K240

PS216-T12-K240

Item no. 103015039

Position switch with safety function

PS216-Z11-K240

PS216-Z11-K240

Item no. 103015013

Position switch with safety function

PS216-Z12-K240

PS216-Z12-K240

Item no. 103015014

Position switch with safety function

PS216L-T11UEA3-K240-U6

PS216L-T11UEA3-K240-U6

Item no. 103030641

Position switch with safety function

PS216-T20-M16-K240

PS216-T20-M16-K240

Item no. 103027561

Position switch with safety function

PS216-Z02R-ST-K240

PS216-Z02R-ST-K240

Item no. 103032157

Position switch with safety function

PS216-Z11A1-K240

PS216-Z11A1-K240

Item no. 103028140

Position switch with safety function

PS216-Z11-M16-K240

PS216-Z11-M16-K240

Item no. 103027576

Position switch with safety function

PS216-Z11R-K240

PS216-Z11R-K240

Item no. 103032388

Position switch with safety function

PS216L-T11-K240

PS216L-T11-K240

Item no. 103032675

Position switch with safety function

PS216L-T11UEA3-K240-U2

PS216L-T11UEA3-K240-U2

Item no. 103030642

Position switch with safety function

PS216-T02H-K240

PS216-T02H-K240

Item no. 103060163

Position switch with safety function

PS216-T02-K240

PS216-T02-K240

Item no. 103059688

Position switch with safety function

14 results found