PS216-T02H-K240
Item number:103060163

Product features
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- thermoplastic enclosure with foldable latching cover
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50047
- LED version available
Ordering data
Product type descriptionPS216-T02H-K240
Article number (order number)103060163
EAN (European Article Number)4030661668543
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50047E
Housing materialPlastic, glass-fibre-reinforced
General data - Features
Safety functionsYes
Number of normally closed (NC)2
Number of safety contacts2
| Safety classification |
StandardsEN ISO 13849-1
B10D Normally-closed contact (NC)20,000,000Operations
Mission time20Year(s)
Mechanical data
Actuating elementAngle roller lever K240
Position of the cable glandbottom
Mechanical lifetime, minimum10,000,000Operations
Positive break force, minimum40N
Actuating speed, minimum60mm/min
Actuating speed, maximum1m/s
Tightening torque of the fixing screws1.2Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.34 mm²
Cable section, maximum1.5 mm²
Tightening torque of electrical connection, minimum0.6Nm
Tightening torque of electrical connection, maximum0.8Nm
Strip length5mm
Mechanical data - Dimensions
Length of sensor32.5mm
Width of sensor31mm
Height of sensor107mm
Diameter of Castor22mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-30 ... +80 °C
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Degree of pollution3
Electrical data
Thermal test current5A
Required rated short-circuit current400A
Utilisation category AC-15240VAC
Utilisation category AC-153A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Switching element2 NC contact
Switching principleSlow action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/10/2026, 10:55