Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 441 belt alignment switch
  2. 441 belt alignment switch
441 belt alignment switch

441 belt alignment switch

  • Metal enclosure
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm ( basic component)
  • Suitable for heavy duty
  • Actuator can be repositioned by 90°
  • 106 mm x 99 mm x 63 mm (basic component)
  • Protection class IP65
21 Products
M. 441-11Y-1224

M. 441-11Y-1224

Item no. 101121828

Belt alignment switch

M. 441-11Y-966

M. 441-11Y-966

Item no. 101092366

Belt alignment switch

M. 441-11Y-966-1276-2

M. 441-11Y-966-1276-2

Item no. 103012879

Belt alignment switch

M. 441-11Y-M20-243

M. 441-11Y-M20-243

Item no. 101168784

Belt alignment switch

M. 441-11Y-T-1276-2

M. 441-11Y-T-1276-2

Item no. 101103236

Position switch

T. 441-11Y-1224

T. 441-11Y-1224

Item no. 101109329

Belt alignment switch

T. 441-11Y-966

T. 441-11Y-966

Item no. 101081746

Belt alignment switch

T. 441-11Y-1276-2

T. 441-11Y-1276-2

Item no. 101187020

Position switch

T. 441-11-T-1276-2

T. 441-11-T-1276-2

Item no. 101186775

Position switch

T. 441-11Y-M20-243

T. 441-11Y-M20-243

Item no. 101170427

Belt alignment switch

T. 441-11Y-UE-243

T. 441-11Y-UE-243

Item no. 151096082

Belt alignment switch

T. 441-11Y-243/ 1276-2

T. 441-11Y-243/ 1276-2

Item no. 101130685

T. 441-11Y-UE-T-M20-316

T. 441-11Y-UE-T-M20-316

Item no. 101171496

Belt alignment switch

T. 441-11Y-1801

T. 441-11Y-1801

Item no. 101209137

Position switch

M. 441-11Y-14-1276-2

M. 441-11Y-14-1276-2

Item no. 101213241

Position switch

M. 441-11Y-1224-1276-2

M. 441-11Y-1224-1276-2

Item no. 103001138

T. 441-11Y-K-14-1276-2

T. 441-11Y-K-14-1276-2

Item no. 101192498

Position switch

T. 441-11Y-UE-T-316

T. 441-11Y-UE-T-316

Item no. 101056535

Position switch

M. 441-11Y-1276-2

M. 441-11Y-1276-2

Item no. 101102267

Position switch

T. 441-11Y-K-14

T. 441-11Y-K-14

Item no. 101146012

Position switch

T. 441-11Y-1172

T. 441-11Y-1172

Item no. 101159481

Position switch

21 results found