Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safe signal processing
  2. AES
Archive
AES

AES

16 Products
AES 1102.3 24 VAC
Archive

AES 1102.3 24 VAC

Item no. 101128797

Safety relay module

AES 1135-2185
Archive

AES 1135-2185

Item no. 101195947

Safety relay module

AES 1136-2185
Archive

AES 1136-2185

Item no. 101172221

Safety relay module

AES 1155
Archive

AES 1155

Item no. 101170041

Safety relay module

AES 1156
Archive

AES 1156

Item no. 101170042

Safety relay module

AES 1165-2196
Archive

AES 1165-2196

Item no. 101170047

Safety relay module

AES 1165.3-2214-1 24 VAC
Archive

AES 1165.3-2214-1 24 VAC

Item no. 101131305

Safety relay module

AES 1165.3-2214-2 24 VAC
Archive

AES 1165.3-2214-2 24 VAC

Item no. 101131635

Safety relay module

AES 1165.3-2316-2 24 VAC
Archive

AES 1165.3-2316-2 24 VAC

Item no. 101147946

Safety relay module

AES 1175
Archive

AES 1175

Item no. 101170043

Safety relay module

AES 1266
Archive

AES 1266

Item no. 101170052

Safety relay module

AES 2336 UE: 24...230V AC/DC
Archive

AES 2336 UE: 24...230V AC/DC

Item no. 101181678

Safety relay module

AES 2356 UE: 24...230V AC/DC
Archive

AES 2356 UE: 24...230V AC/DC

Item no. 101181683

Safety relay module

AES 2555 UE: 24...230V AC/DC
Archive

AES 2555 UE: 24...230V AC/DC

Item no. 101181684

Safety relay module

AES 3075 24 VDC
Archive

AES 3075 24 VDC

Item no. 101138576

Safety relay module

AES 7112.1 110 VAC
Archive

AES 7112.1 110 VAC

Item no. 101115497

Safety relay module

16 results found