AES 1155
Item number:101170041
Archive

Product features
- Monitoring of BNS range magnetic safety sensors
- 1 safety contact, STOP 0
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAES 1155
Article number (order number)101170041
EAN (European Article Number)4030661296968
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-14BG-GS-ET-20EN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 62061EN ISO 13849-1
Climatic stressBG-GS-ET-14EN 60068-2-3
Housing materialGlass-fibre reinforced thermoplastic, ventilated
Gross weight215g
General data - Features
Wire breakage detection Yes
Cross-circuit detectionYes
Automatic reset functionYes
Reset after disconnection of supply voltage Yes
Earth connection detectionYes
Integral system diagnostics, statusYes
Number of LEDs1
Number of normally closed (NC)2
Number of normally open (NO)2
Number of undelayed semi-conductor outputs with signaling function2
Number of safety contacts1
| Safety classification |
StandardsEN IEC 61508EN ISO 13849-1
Stop-Category0
| Safety classification - Relay outputs |
Performance Level, up tod
Category3
PFH value1.00 x 10⁻⁷/h
Noticefor max. 50,000 switching cycles/year and max. 80% contact load
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum20,000,000Operations
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Terminal designationsIEC/EN 60947-1
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
Tightening torque of Clips0.6Nm
Allowed type of cableflexiblesolid single-wire
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Width22.5mm
Height100mm
Depth121mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature+0 ... +55 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10...55 Hz, Amplitude 0.35 mm, ± 15 %
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Frequency range50Hz60Hz
Operating voltage24 VAC -15 % / +10 %
24 VDC -10 % / +20 %
24 VDC -10 % / +20 %
Ripple voltage10%
Thermal test current6A
Rated operating voltage24VAC
Rated operating voltage24VDC
Rated AC voltage for controls, 50 Hz, minimum20.4VAC
Rated control voltage at AC 50 Hz, maximum26.4VAC
Rated AC voltage for controls, 60 Hz, minimum20.4VAC
Rated control voltage at AC 60 Hz, maximum26.4VAC
Rated AC voltage for controls at DC minimum20.4VDC
Rated control voltage at DC, maximum28.8VDC
Electrical power consumption5W
Contact resistance, maximum0.1Ω
Note (Contact resistance)in new state
Drop-out delay in case of power failure, typically80ms
Drop-out delay in case of emergency, typically20ms
Pull-in delay at automatic start, maximum, typically100ms
Pull-in delay at RESET, typically20ms
Material of the contacts, electricalAg-Ni 10 and 0.2 µm gold-plated
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-156A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-136A
Switching capacity, minimum10VDC
Switching capacity, minimum10mA
Switching capacity, maximum250VAC
Switching capacity, maximum8A
Electrical data - Digital inputs
Input signal, HIGH Signal "1"10 … 30 VDC
Input signal, LOW Signal "0"0 … 2 VDC
Conduction resistance, maximum40Ω
Electrical data - Digital Output
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.1A
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum24VDC
Switching capacity, maximum2A
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Integral system diagnosis (ISD)
Note (ISD -Faults)The following faults are registered by the safety monitoring modules and indicated by ISD.
FaultsCross-wire or short-circuit monitoring of the switch connectionsFailure of door contacts to open or closeFailure of the safety relay to pull-in or drop-outFault on the input circuits or the relay control circuits of the safety monitoring moduleInterruption of the switch connections
Other data
Note (applications)Guard systemSafety sensor
Note
Note (General)Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.
Wiring example
Note (Wiring diagram)Expansion of enable delay time: The enable delay time can be increased from 0.1 s to 1 s by changing the position of a jumper link connection under the cover of the unit.If one or two external relays or contactors are used to switch the load, the system can then only be classified in Category 3 to EN ISO 13849-1, if exclusion of the fault “Failure of the external contactors” can be substantiated and is documented, e.g. byMonitoring a number of guard doors using magnetic safety sensors BNS rangeThe ISD tables (Intergral System Diagnostics) for analysis of the fault indications and their causes are shown in the appendix.The NC contact must have positive break when the guard door is opened.The wiring diagram is shown with guard doors closed and in de-energised condition.To secure one or a number of guard doors up to PL d and Category 3
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/10/2026, 14:37