Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. AZM 190
  2. AZM 190
Archive
AZM 190

AZM 190

  • Thermoplastic enclosure
  • Long life
  • Interlock with protection against incorrect locking.
  • Actuating head can be repositioned by 4 x 90°
  • 2 cable entries M 20 x 1.5
  • Wiring compartment
  • Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • Sealing mechanism to prevent the ingress of dirt
  • Cut clamp termination
142 Products
Archive
AZM190-11/01RK-24VDC

AZM190-11/01RK-24VDC

Item no. 131029937

Solenoid interlock

Archive
AZM 190-02/10RKN 230 VAC-M20

AZM 190-02/10RKN 230 VAC-M20

Item no. 101155679

Solenoid interlock

Archive
AZM190-B5

AZM190-B5

Item no. 101029966

Actuator

Archive
AZM190-11/01RKAT-24VDC

AZM190-11/01RKAT-24VDC

Item no. 103034469

Solenoid interlock

Archive
MP190

MP190

Item no. 101029969

Mounting set

Archive
MP190-V

MP190-V

Item no. 103009486

Mounting set

Archive
MP190-VD

MP190-VD

Item no. 103009487

Mounting set

Archive
AZM190-02/01RK-48VAC

AZM190-02/01RK-48VAC

Item no. 133016950

Solenoid interlock

Archive
AZM190-11/01RKAE0-115VAC

AZM190-11/01RKAE0-115VAC

Item no. 133006287

Solenoid interlock

Archive
AZM 190-02/01RKA 24 VDC

AZM 190-02/01RKA 24 VDC

Item no. 101150628

Solenoid interlock

Archive
AZM 190-02/01RKA-M20 24 VDC

AZM 190-02/01RKA-M20 24 VDC

Item no. 101155607

Solenoid interlock

Archive
AZM 190-02/01RK-M20 110 VAC

AZM 190-02/01RK-M20 110 VAC

Item no. 101178001

Solenoid interlock

Archive
AZM 190-02/01RK-M20 230 VAC

AZM 190-02/01RK-M20 230 VAC

Item no. 101178003

Solenoid interlock

Archive
AZM 190-02/01RK-M20 24 VDC

AZM 190-02/01RK-M20 24 VDC

Item no. 101178002

Solenoid interlock

Archive
AZM 190-02/01RKN 24VDC

AZM 190-02/01RKN 24VDC

Item no. 101188789

Solenoid interlock

Archive
AZM 190-02/10RK 110 VAC

AZM 190-02/10RK 110 VAC

Item no. 101144748

Solenoid interlock

Archive
AZM 190-02/10RKA 24 VDC

AZM 190-02/10RKA 24 VDC

Item no. 101144713

Solenoid interlock

Archive
AZM 190-02/10RKA-M20 230 VAC

AZM 190-02/10RKA-M20 230 VAC

Item no. 101155670

Solenoid interlock

Archive
AZM 190-02/10RKA-M20 24 VAC

AZM 190-02/10RKA-M20 24 VAC

Item no. 101155669

Solenoid interlock

Archive
AZM 190-02/10RKA-M20 24 VDC

AZM 190-02/10RKA-M20 24 VDC

Item no. 101155671

Solenoid interlock

Archive
AZM 190-02/10RKAN 110 VAC-M20

AZM 190-02/10RKAN 110 VAC-M20

Item no. 101155676

Solenoid interlock

Archive
AZM 190-02/10RKAN 230 VAC-M20

AZM 190-02/10RKAN 230 VAC-M20

Item no. 101155674

Solenoid interlock

Archive
AZM 190-02/10RKAN 24 VAC-M20

AZM 190-02/10RKAN 24 VAC-M20

Item no. 101155677

Solenoid interlock

Archive
AZM 190-02/10RKAN 24 VDC-M20

AZM 190-02/10RKAN 24 VDC-M20

Item no. 101155675

Solenoid interlock

142 results found