AZM190-B5
Item number:101029966
Archive

Product features
- Particularly suitable for front mounting e.g. on hinged guards
Ordering data
Predecessor part number101144772
Product type descriptionAZM190-B5
Article number (order number)101029966
EAN (European Article Number)4030661446356
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Coding level according to EN ISO 14119Low
Gross weight50g
Mechanical data
Actuating radius, minimum350mm
Actuatorstraight
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 650 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 350 mmThe axis of the hinge must be 25 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/10/2026, 23:27