Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. AZM400
  2. AZM400
AZM400

AZM400

  • Bistable, motor-driven system
  • Clamping force 10.000
  • Release possible against lateral forces up to 300 N
  • PL e / cat. 4 / SIL 3 for interlocking and guard locking function
  • Two-channel input signal of the guard locking function
  • Operation on P/P- and P/N-switching outputs
  • High tolerance to door misalignment
13 Products
AZM400Z-ST-1P2P

AZM400Z-ST-1P2P

Item no. 103003590

Solenoid interlock

AZM400Z-ST-1P2P-BOW

AZM400Z-ST-1P2P-BOW

Item no. 103015314

Solenoid interlock

AZM400Z-ST-1P2P-T

AZM400Z-ST-1P2P-T

Item no. 103003593

Solenoid interlock

AZM400Z-ST-I1-1P2P

AZM400Z-ST-I1-1P2P

Item no. 103003732

Solenoid interlock

AZM400Z-ST-I2-1P2P

AZM400Z-ST-I2-1P2P

Item no. 103003733

Solenoid interlock

AZM400Z-ST-I2-1P2P-BOW

AZM400Z-ST-I2-1P2P-BOW

Item no. 103015315

Solenoid interlock

AZM400Z-ST-I2-1P2P-T

AZM400Z-ST-I2-1P2P-T

Item no. 103003841

Solenoid interlock

AZM400Z-ST2-2P2P-BOW-E

AZM400Z-ST2-2P2P-BOW-E

Item no. 103015312

Solenoid interlock

AZM400Z-ST2-2P2P-E

AZM400Z-ST2-2P2P-E

Item no. 103003588

Solenoid interlock

AZM400Z-ST2-2P2P-T-E

AZM400Z-ST2-2P2P-T-E

Item no. 103003591

Solenoid interlock

AZM400Z-ST2-I2-2P2P-BOW-E

AZM400Z-ST2-I2-2P2P-BOW-E

Item no. 103015313

Solenoid interlock

AZM400Z-ST2-I2-2P2P-E

AZM400Z-ST2-I2-2P2P-E

Item no. 103003725

Solenoid interlock

AZM400Z-ST2-I2-2P2P-T-E

AZM400Z-ST2-I2-2P2P-T-E

Item no. 103003836

Solenoid interlock

13 results found