Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. BN 80
  2. BN 80
BN 80

BN 80

  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Flat design
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • 44 mm x 13 mm x 9 mm
  • Thermoplastic enclosure
  • Actuating surface marked by protrusion
12 Products
BN 80-01Z

BN 80-01Z

Item no. 101082364

Magnetic reed switch

BN 80-10Z

BN 80-10Z

Item no. 101055844

Magnetic reed switch

BN 80-RZ

BN 80-RZ

Item no. 101139647

Magnetic reed switch

BN 80-10Z 3,0M

BN 80-10Z 3,0M

Item no. 101055847

Magnetic reed switch

BN 80-10Z 5,0M

BN 80-10Z 5,0M

Item no. 101055848

Magnetic reed switch

BN 80-10Z 2,0M

BN 80-10Z 2,0M

Item no. 101055849

Magnetic reed switch

BN 80-10Z 10,0M

BN 80-10Z 10,0M

Item no. 101082680

Magnetic reed switch

BN 80-RZ 3,0M

BN 80-RZ 3,0M

Item no. 101095543

Magnetic reed switch

BN 80-01Z 2,0M

BN 80-01Z 2,0M

Item no. 101104039

Magnetic reed switch

BN 80-01Z-2122-1

BN 80-01Z-2122-1

Item no. 101117039

Magnetic reed switch

BN 80-10Z-2122-1

BN 80-10Z-2122-1

Item no. 101144672

Magnetic reed switch

BN 80-10Z-2122-2 4,0M

BN 80-10Z-2122-2 4,0M

Item no. 101157689

Magnetic reed switch

12 results found