Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Magnetic safety sensors
  2. BNS 16
BNS 16

BNS 16

  • Thermoplastic enclosure
  • Suitable for food processing industry
  • Concealed mounting possible
  • 52 mm x 90 mm x 32 mm
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling
  • Coded reed contact safety switch
20 Products
BNS 16-11ZD-ST1

BNS 16-11ZD-ST1

Item no. 101192595

Magnetic safety sensor

BNS 16-11ZV-ST1

BNS 16-11ZV-ST1

Item no. 101192588

Magnetic safety sensor

BNS 16-11ZV-ST1-2505-1

BNS 16-11ZV-ST1-2505-1

Item no. 101179898

Magnetic safety sensor

BNS 16-11ZV-ST2

BNS 16-11ZV-ST2

Item no. 101208107

Magnetic safety sensor

BNS 16-12ZD

BNS 16-12ZD

Item no. 101172563

Magnetic safety sensor

BNS 16-12ZD-ST1

BNS 16-12ZD-ST1

Item no. 101187135

Magnetic safety sensor

BNS 16-12ZL

BNS 16-12ZL

Item no. 101172554

Magnetic safety sensor

BNS 16-12ZLR

BNS 16-12ZLR

Item no. 101181522

Magnetic safety sensor

BNS 16-12ZR

BNS 16-12ZR

Item no. 101172556

Magnetic safety sensor

BNS 16-12ZU

BNS 16-12ZU

Item no. 101172565

Magnetic safety sensor

BNS 16-12ZU-ST1

BNS 16-12ZU-ST1

Item no. 101193994

Magnetic safety sensor

BNS 16-12ZU-ST3

BNS 16-12ZU-ST3

Item no. 101204169

Magnetic safety sensor

BNS 16-12ZV

BNS 16-12ZV

Item no. 101172553

Magnetic safety sensor

BNS 16-12ZV-ST1

BNS 16-12ZV-ST1

Item no. 101188810

Magnetic safety sensor

BNS 16-12ZV-ST2

BNS 16-12ZV-ST2

Item no. 101195761

Magnetic safety sensor

BNS 16-12ZV-ST3

BNS 16-12ZV-ST3

Item no. 101195989

Magnetic safety sensor

BNS 16-12ZD-ST2

BNS 16-12ZD-ST2

Item no. 101218956

Magnetic safety sensor

BNS 16-12ZD-ST3

BNS 16-12ZD-ST3

Item no. 101212806

Magnetic safety sensor

BNS 16-12ZR-ST1

BNS 16-12ZR-ST1

Item no. 101214058

Magnetic safety sensor

BNS 16-12ZU-ST2

BNS 16-12ZU-ST2

Item no. 103002021

Magnetic safety sensor

20 results found

System components