BNS 16-12ZD
Item number:101172563

Product features
- 3 cable entries M 20 x 1.5
- Wiring compartment
- Thermoplastic enclosure
- Suitable for food processing industry
- Concealed mounting possible
- 52 mm x 90 mm x 32 mm
- Long life
- no mechanical wear
- Insensitive to transverse misalignment
- Insensitive to soiling
- Coded reed contact safety switch
Please log in to see prices
Ordering data
Product type descriptionBNS 16-12ZD
Article number (order number)101172563
EAN (European Article Number)4030661301167
eCl@ss number, version 12.027-27-44-01
eCl@ss number, version 11.027-27-24-02
eCl@ss number, version 9.027-27-24-02
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
StandardsBG-GS-ET-14EN IEC 60947-5-3
Coding level according to EN ISO 14119Low
Working principleMagnetic drive
Installation conditions (mechanical)not flush
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight150g
General data - Features
CodingYes
Prerequisite evaluation unitYes
Number of normally closed (NC)2
Number of normally open (NO)1
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO)25,000,000Operations
Mechanical data
Active areacover-side
Actuating elementMagnet
Direction of motionHead-on to the active surface
Mechanical data - Switching distances
Assured switching distance "ON" Sao8mm
Assured switching distance "OFF" Sar18mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.25 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section15AWG
Mechanical data - Dimensions
Length of sensor39.5mm
Width of sensor55mm
Height of sensor93mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Electrical data
Switching voltage, maximum100VAC
Switching voltage, maximum100VDC
Switching current, maximum0.4A
Switching capacity, maximum10W
Switching element1 NO contact, 2 NC contacts
Switching principleReed contacts, Non-contact principle
Switching frequency, maximum5Hz
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)BPS 16
Recommended safety switchgearSRB-E-201LCSRB-E-301ST
Note
Note (General)Contact symbols shown for the closed condition of the guard device.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/10/2026, 15:47