Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. PS216
  2. PS216 angle roller lever K250
PS216 angle roller lever K250

PS216 angle roller lever K250

  • thermoplastic enclosure with foldable latching cover
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50047
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • LED version available
15 Products
PS216-T11-K250

PS216-T11-K250

Item no. 103015040

Position switch with safety function

PS216-T12-K250

PS216-T12-K250

Item no. 103015041

Position switch with safety function

PS216-Z11-K250

PS216-Z11-K250

Item no. 103015015

Position switch with safety function

PS216-Z12-K250

PS216-Z12-K250

Item no. 103015016

Position switch with safety function

PS216-T02-M16-K250

PS216-T02-M16-K250

Item no. 103027566

Position switch with safety function

PS216-Z02-M16-K250

PS216-Z02-M16-K250

Item no. 103027567

Position switch with safety function

PS216-Z11-K250-U2

PS216-Z11-K250-U2

Item no. 103033615

Position switch with safety function

PS216-Z11-M16-K250

PS216-Z11-M16-K250

Item no. 103027568

Position switch with safety function

PS216-Z11R-K250

PS216-Z11R-K250

Item no. 103030663

Position switch with safety function

PS216-Z11R-M16-K250-2973

PS216-Z11R-M16-K250-2973

Item no. 103030668

Position switch with safety function

PS216-Z11R-M16-K250-U6

PS216-Z11R-M16-K250-U6

Item no. 103033765

Position switch with safety function

PS216L-T11-K250

PS216L-T11-K250

Item no. 103032673

Position switch with safety function

PS216L-Z11-K250

PS216L-Z11-K250

Item no. 103027036

Position switch with safety function

PS216-Z02-K250

PS216-Z02-K250

Item no. 103046689

PS216-T20-ST-K250-U4

PS216-T20-ST-K250-U4

Item no. 103049227

15 results found