Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. EX-441 belt alignment switch
  2. EX-441 Belt alignment switch
EX-441 Belt alignment switch

EX-441 Belt alignment switch

  • Metal enclosure
  • 106 mm x 99 mm x 63 mm (basic component)
  • Suitable for heavy duty
  • Ex-Zone 21 and 22
3 Products
EX-M. 441-11Y-1224-1276-2

EX-M. 441-11Y-1224-1276-2

Item no. 101214278

EX belt alignment switch

EX-T. 441-11Y-966-1276-2

EX-T. 441-11Y-966-1276-2

Item no. 101209307

EX belt alignment switch

EX-T. 441-11Y-243-1276-2

EX-T. 441-11Y-243-1276-2

Item no. 103007625

EX belt alignment switch

3 results found