Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

  1. M 330 fork roller level 4D
  2. M 330 fork roller level 4D
M 330 fork roller level 4D

M 330 fork roller level 4D

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator heads can be repositioned by 4 x 90°
  • With latching end position
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Actuator head with 90° end position latching
3 Products
M3V4D 330-11Y-M20

M3V4D 330-11Y-M20

Item no. 131165920

Position switch

M3V4D 330-11Y-1366

M3V4D 330-11Y-1366

Item no. 133031457

Position switch

M3V4D 330-11Y-M20-RMS

M3V4D 330-11Y-M20-RMS

Item no. 131165692

Position switch

3 results found
+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Schmersal
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN