MV8H 330-11Y-ST
Item number:101182177

Product features
- Metal enclosure
- Long life
- 40 mm x 76 mm x 40 mm ( basic component)
- Suitable for low actuating speeds
- 1 Cable entry M 20 x 1.5
- free of silicon
- proved in power station applications
- Actuator head can be repositioned in steps 4 x 90°
Ordering data
Product type descriptionMV8H 330-11Y-ST
Article number (order number)101182177
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialLight-alloy diecast, paint finish
Housing coating materialpainted
Gross weight277g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementRoller lever
Mechanical lifetime, minimum30,000,000Operations
Contact opening2 x 0.5 mm
Actuating speed, minimum1mm/min
Actuating torque0.5Nm
Repeat accuracy of switching points0.02mm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor40mm
Height of sensor129.5mm
Width of Castor8.5mm
Diameter of Castor20mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Restistance to shock50 g / 6 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Switching element1 NO contact, 1 NC contacts
Note (Switching element)galvanically separated contact bridges
Switching principleSnap action
Bounce duration, maximum1.5ms
Switchover time, maximum10ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/10/2026, 17:48