Z3KM476E-02-U90-024
Item number:157000642

Product features
- Electrical remote reset
- Thermoplastic enclosure
- Switching function latching
- Screw and pinch terminals for connection of wires
- Low actuation force and short contact trip value
- Magnetic trip action
Ordering data
Product type descriptionZ3KM476E-02-U90-024
Article number (order number)157000642
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatescULusUKCA
General data
Gross weight140g
General data - Features
Suitable for elevatorsYes
Safety functionsYes
Number of safety contacts2
Safety classification - Safety outputs
B10D Normally-closed contact (NC)50,000Operations
Mechanical data
Actuating elementAngle roller lever
Latching positionbottom
Actuator rotation90°
Mechanical data - Connection technique
TerminationScrew terminals
Cable section, minimum0.5 mm²
Cable section, maximum1.5 mm²
Mechanical data - Dimensions
Length of sensor126mm
Height of sensor33.2mm
Ambient conditions
Ambient temperature-25 ... +50 °C
Electrical data
Switching element2 NC contact
Switching principleElectromagnetic resetMagnet Snap Action
Electrical data - Magnet control
Operating voltage24 VDC -15 % / +10 %
Rated operating voltage24VDC
Switch-on time, maximum2s
Off-duty time, minimum65s
Magnet switch-on time3%
Pulse current at VDC2,3 A -15%
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/08/2026, 13:34